text.skipToContent text.skipToNavigation

Catalog No. : PT2-50-50-SS

Description:  BRONZE PARALLEL CLAMP

UPC: 75114160933

Bronze Parallel Clamp, Cable to Cable, Cable Size Both Run and Tap 250-500 Cable Diameter .575-.813 inches, Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Conductor Range

250 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant