text.skipToContent text.skipToNavigation

Catalog No. : PT2-50-50

Description:  BRZ BOLTED CNNCTR PT CABLE TO CABLE

UPC: 783786743230

Bronze Bolted Connector, Parallel Clamps, Cable to Cable - Type PT, Run 250-500, Tap 250-500
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant