text.skipToContent text.skipToNavigation

Catalog No. : PT2-4/0-4R

Description:  BRZ BOLT SUBSTA PARLLEL GROOVE CLMP

UPC: 783786743216

Bronze Bolted Substation Parallel Groove Clamp (Non U-bolt Style - Tin Plated) - Cable to Cable - 4-4/0 Copper to 4-4/0 Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac