text.skipToContent text.skipToNavigation

Catalog No. : PT10021

Description:  PT 10/21 TRANSPARENT (BAG/200)

UPC: 786210076744

Closed transparent sleeves with label pocket for Partex on-site markers. Size Range 2.5-5.0mm, 1.5-4.0mmsq, Length 21mm, Package of 200
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Application

For MTX-MK9

Specifications

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm