Catalog No. : PT-79502-K
Description: POWERTAP WEDGE 795 795-636
UPC: 783786744008
Powertap Wedges with Shell, Aluminum - Bare Finish, Wire Range 795 Kcmil Tap, Wire Combinations 795-636 kcmil. Compound on Wedge and C-Frame. Uses Shell PT-Yellow.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Conductor Size |
795 kcmil |
|
Tap Size |
636 kcmil |
Documents/Support Tools
|
SDS |