text.skipToContent text.skipToNavigation

Catalog No. : PT-79500-K

Description:  POWERTAP WEDGE 795 795-795

UPC: 783786743971

Powertap Wedges with Shell, Aluminum - Bare Finish, Wire Range 795 Kcmil Tap, Wire Combinations 795-795 kcmil. Compound on Wedge and C-Frame. Uses Shell PT-Yellow.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Conductor Size

795 kcmil

Tap Size

795 kcmil

Documents/Support Tools

SDS

Click here