Catalog No. : PT-4008-K
Description: OH-WEDGES - POWER TAPS
UPC: 75114138154
Powertap Wedge With Shell - Medium Tap, Aluminum - Bare Finish, Wire Combinations 3/0-2/0, 4/0-1/0. Uses Shell PT-Blue.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
Category |
Electrical taps |
Special Features |
Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2 Inch |
Conductor Size |
3/0 to 4/0 STR AWG , 4/0 SOL AWG |
Tap Size |
2/0 to 1/0 STR AWG , 2/0 SOL AWG |
Documents/Support Tools
SDS |