text.skipToContent text.skipToNavigation

Catalog No. : PT-4002

Description:  PWR TAP WEDGE MED TAP 2/0-2/0 4/0-2

UPC: 783786743650

PowerTap Wedges -medium tap, wire combinations 2/0-2/0, 3/0-1/0, 4/0-2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from conductor and lowers contact resistance. RUS Accepted.

Application

Reliable performance in the harshest of environments.

Specifications

Material

Aluminum

Finish

Bare

Temperature Rating

90 C

Environmental Conditions

Outdoor Use.

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

2 inch long Wedge

Conductor Size

2/0 to 4/0 STR AWG

Tap Size

2/0 to 1/0 AWG , #2 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here