Catalog No. : PT-35000-K
Description: POWERTAP WEDGE W/SHELL 350 350-6
UPC: 783786743506
Powertap Wedge With Shell - 350 Kcmil Tap, Wire Combinations 350 - 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
Category |
Electrical taps |
Special Features |
Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Conductor Size |
266 to 350 kcmil |
Tap Size |
#6 STR AWG , #6 to #4 SOL AWG |
Documents/Support Tools
SDS |