text.skipToContent text.skipToNavigation

Catalog No. : PT-33604

Description:  POWERTAP WEDGE 336.4-3/0 KCMIL TAP

UPC: 75114270571

Power Tap Wedge, Wire 336.4 to 3/0 kcmil, use Shell number PT-Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Conductor Size

336.4 to 3/0 AWG

Tap Size

#3 to #4 SOL AWG

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here