text.skipToContent text.skipToNavigation

Catalog No. : PT-2/0-8-HM

Description:  PT-2/0-8

UPC: 783786743179

Bronze Parallel Clamp, Cable to Cable, Cable Size Both Run and Tap #8-2/0 Cable Diameter .146-.419 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant