Catalog No. : PT-1005
Description: WEDGE CONN NO4-NO4, NO2-NO6
UPC: 783786742929
Wedge Connector - Small Taps, Wire Combination #4 to #4, #2 to #6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical taps |
Special Features |
Use Red Shell. Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2 Inch |
Conductor Size |
#4 to #2 STR AWG , #2 SOL AWG |
Tap Size |
#4 to #6 STR AWG , #4 to #6 SOL AWG |
Documents/Support Tools
SDS |