Catalog No. : PT-1003
Description: WEDGE CONN NO2-NO2, 1/0-NO4
UPC: 783786742905
Wedge Connector - Small Taps, Wire Combination #2 to #2, 1/0 to #4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical taps |
Special Features |
Use Red Shell. Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2 Inch |
Conductor Size |
1/0 to #2 STR AWG , 1/0 SOL AWG |
Tap Size |
#4 to #6 STR AWG , #2 SOL AWG |
Documents/Support Tools
SDS |