text.skipToContent text.skipToNavigation

Catalog No. : PT-1002

Description:  Wedge Conn No2-No4, 1/0-No6

UPC: 783786742899

Wedge Connector - Small Taps, Wire Combination #2 to #4, 1/0 to #6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Special Features

Use Red Shell. Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Size

2 Inch

Conductor Size

1/0 to #2 STR AWG , 1/0 to #2 SOL AWG

Tap Size

#4 to #6 STR AWG , #2 to #6 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here