text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSX 3 PIPE SEAL

Catalog No. : PSX3PIPESEAL

Description:  FS PIPE/CONDUIT SEAL (3) NO14-350 3

UPC: 783786741649

Flood Seal, Pipe/Conduit Seal, Conductor Range (3) #14-350, (1)#14-250, Decimal Range (3) .160 inch - .980 inch, (1) .160 inch - .765 inch. 3 inch IPS (pipe size), Outside Body Length 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded seal

Special Features

Fits 3 inch Pipe, 4 Outlets with Rockets for Conductor Sizes (3) #14 AWG to 350 kcmil and (1) #14 AWG to 250 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

3-39/64 in

Size

Base Length 2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here