text.skipToContent text.skipToNavigation

Catalog No. : PSS1-6

Description:  COLD SHRINK TUBES, 1KV INSUL RUBBER

UPC: 783786809431

Cold Shrink Tube, 1 KV, Insulating, EPDM Rubber.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Specifications

Material

EPDM Rubber

Voltage Rating

1 kV

Insulation

yes

Classifications

Brand Name

ELASTIMOLD