text.skipToContent text.skipToNavigation

Catalog No. : PSB6359-1

Description:  PEDESTAL SETSCREW CON. 350 X 6 POS.

UPC: 783786409648

Connector Bus Assembly, Set Screw Type for Vault Installation - 650 AMP Max, 6 Cable Junction, Wire Range #12 - 350 kcmil, Contax Filled
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Special Features

Includes Oxide Inhibitor

Application

6 Cable Junction

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here