text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 6 PIPE SEAL

Catalog No. : PS6PIPESEAL

Description:  FS Pipe/Conduit Seal No2-1500 6 IPS

UPC: 783786741717

Flood Seal, Pipe/Conduit Seal, Conductor Range #2-1500, Decimal Range .370 inch - 1.600 inch, 6 inch IPS (pipe size), Outside Body Length 2-3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 6 inch Pipe, 4 Outlets with Rockets for Conductor Sizes #2 AWG to 1500 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

6-5/8 in

Size

Base Length 2-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here