text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 5 PIPE SEAL

Catalog No. : PS5PIPESEAL

Description:  FS PIPE/CONDUIT SEAL (3) NO2-1500 5

UPC: 783786741700

Flood Seal, Pipe/Conduit Seal, Conductor Range (3) #2-1500, (1)#14-500, Decimal Range (3) .370 inch - 1.600 inch, (1) .160 inch - 1.175 inch. 5 inch IPS (pipe size), Outside Body Length 2-1/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 5 inch Pipe, 4 Outlets with Rockets for Conductor Sizes (3) #2 AWG to 1500 kcmil and (1) #14 AWG to 500 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

5-1/32 in

Size

Base Length 2-1/8 in

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here