text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 2 PIPE SEAL

Catalog No. : PS2PIPESEAL

Description:  FLOODSEAL PIPE SEAL NO14-250

UPC: 783786741656

FloodSeal Pipe/Conduit Seal, (3) #14 - 250, .160 - .785, 2 inch IPS, includes (1) Pipe Seal and (3) Caps - 2-55/64 inch long x 27/32 inch diameter, and Silicone Grease Packets.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2 inch Pipe, 3 Outlets with Rockets for Conductor Sizes #14 AWG to 250 kcmil

Application

For commercial pipes and conduits

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-3/8 in

Size

Base Length 1-11/64 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here