text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 25 W/O ROCKETS

Catalog No. : PS25W/OROCKETS

Description:  FS PIPE/CONDUIT SEAL 3 INCH IPS

UPC: 783786741670

Flood Seal, Pipe/Conduit Seal, 3 inch IPS (pipe size), without Rockets. (2) #14-350, (1) #14-250. Widest Diameter 2-7/8 inch x 1-11/64 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2-1/2 inch Pipe, 3 Outlets without Rockets

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-7/8 in

Size

Base Length 1-11/64 in