text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 2-1/2

Catalog No. : PS2-1/2

Description:  2-1/2in PIPE SUPPORT W/ 10in BOLT

UPC: 23386176053

2-1/2 Inch Pipe Support With 10 Inch Bolt
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

2-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant