text.skipToContent text.skipToNavigation

Catalog No. : PRS30N-90K

Description:  PIGTAIL CONNECTOR W/90 DEGREE BEND

UPC: 783786339303

Pig Tail Compression Sleeve with 90 degree bend, Conductor Range 266 26/7 6/7 336 18/1 300-350 mcm Die B80EA, CSA26, 96H, EEI - 13A, 655, 1-1/8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression reducer

Special Features

Sleeves are Highly Conductive Aluminum. Pigtails are Solid Copper, Tin-Plated. Installed with Standard Tools and Dies. Prefilled with Oxide Inhibitor.

Application

Designed for use in joining Aluminum Secondaries and Services to Copper Transformer Bushings

Specifications

End Connection

Compression

Number Of Conductors

2

Material

Aluminum Sleeve, Pre-attached Copper Pigtail

Finish

Tinplated Pigtail

Voltage Rating

35 kV

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Dimensions

Size

Sleeve Length 5 inches

Conductor Size

266(26/7, 6/7) 336 (18/1) ASCR AWG , 300 to 350 STR AL kcmil