Catalog No. : PREWUD3R
Description: PLASTIC UNIVERSAL LED EXIT
UPC: 782683330420
Exit Sign, Colour: factory white, 120/347VAC, Voltage DC: 6 to 48V, Legend Colour: red, universal face, no diagnostic, Height of 8 inches (203.2 mm.), Length of 11.875 inches (301.625 mm.), Width of 2 inches (50.8 mm.)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- High capacity battery unit
- Universal, field-selectable snap in/out chevrons
- Energy efficient consumes less than 3.5 watts
- Comes with the Emergi-Lite EZ2 canopy for quick and easy installation
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.