text.skipToContent text.skipToNavigation

Catalog No. : PREWIDN3R1VRTP

Description:  PLASTIC EM LED EXIT SPWRD-DIAG VRTP

UPC: 787321171632

Exit Sign, Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, single face, vandal-resistant shield and tamper-proof screws, self-powered, diagnostic, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m), Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting