text.skipToContent text.skipToNavigation

Catalog No. : PREUW3-L2/2LA

Description:  6V20W PLASTIC COMBO C/W 4W LED MR16

UPC: 782683458261

Pictogram Combination Unit, universal, 2 faces backplate and canopy, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 25W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Legend Colour: red, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-pack combination of battery unit and exit sign, a compact and contemporary design
  • Exit sign module illuminated by long-life AllnGaP red LEDs
  • Remote load capacity, up to 92Watts
  • Sealed, maintenance-free, Lead-Calcium or Nickel-Metal-Hydride batteries

Descriptors

Category

Emergency Lighting