text.skipToContent text.skipToNavigation

Catalog No. : PREPUW2-L5A/2LI

Description:  12V PLSTC EM LED PICTO CMB UM ADNA

UPC: 782683555069

Pictogram Combination Unit, universal, 2 faces backplate and canopy, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/277VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting