text.skipToContent text.skipToNavigation

Catalog No. : PREPUW2-L2/2LB

Description:  6V PLSTC EM LED PICTO CMB UM ADNA

UPC: 787321206150

Pictogram Combination Unit, universal, 2 faces backplate and canopy, Colour: factory white, 120/277VAC, diagnostics, non-audible, Battery Type: lead-calcium, Battery Wattage (W): 25, Voltage DC: 6V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting