text.skipToContent text.skipToNavigation

Catalog No. : PREP2W3-L5A/2LJ

Description:  12V PLSTC EM LED PICTO CMB DF ADNA

UPC: 787321136914

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Battery Wattage (W): 50, Voltage DC: 6V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Height of 11.25 inches (0.937 ft, 285.75 mm., 28.575 cm, 0.286 m), Length of 17 inches (1.417 ft, 431.8 mm., 43.18 cm, 0.432 m), Width of 3.375 inches (0.281 ft, 85.725 mm., 8.573 cm, 0.086 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting