text.skipToContent text.skipToNavigation

Catalog No. : PREP2W3-H5AUD3/2LJ

Description:  12V PLSTC EM LED PICTO CMB DF AD-D3

UPC: 782683555052

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, Battery Type: NiMH, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, diagnostics, audible, self-powered, time delay (15 minutes), two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting