text.skipToContent text.skipToNavigation

Catalog No. : PREP1W3-L5ANEXRF/2LI

Description: 

UPC:

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, NEXUS wireless system interface, Battery Type: lead-calcium, Battery Wattage (W): 50, Voltage DC: 6V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, Height of 11.25 inches (0.937 ft, 285.75 mm., 28.575 cm, 0.286 m), Length of 17 inches (1.417 ft, 431.8 mm., 43.18 cm, 0.432 m), Width of 3.375 inches (0.281 ft, 85.725 mm., 8.573 cm, 0.086 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/