text.skipToContent text.skipToNavigation

Catalog No. : PREP1W3-L5/2LA

Description:  6V PLSTC EM LED PICTO CMB SF ADNA

UPC: 782683496683

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-pack combination of battery unit and Pictogram Sign, a compact and contemporary design
  • Supplied standard with two (single face) or three pictogram films (universal face) for direction selection
  • Remote load capacity: one unit equipment with LED remote lights covers up to 712 feet (217m) of egress illumination
  • Comes standard with non-audible auto-diagnostics
  • Two MR16 LED or halogen lamps, shielded by a clear polycarbonate cover

Descriptors

Category

Emergency Lighting