text.skipToContent text.skipToNavigation

n° de catalogue : PREP1NW3-L5AU/2LJ

Description:  12V PLSTC EM LED PICTO CMB AD

UPC: 787321199902

Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, 120/347VAC, diagnostics, audible, Battery Type: lead-calcium, Battery Wattage (W): 50, Voltage DC: 6V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence