text.skipToContent text.skipToNavigation

Catalog No. : PREP1NW3-H5AUD3/2LJ

Description: 

UPC:

Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, Battery Type: NiMH, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, diagnostics, audible, self-powered, time delay (15 minutes), two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Premier Combination Pictogram Series

Specifications

Voltage Rating

12 VDC

Battery Runtime

30 minutes

Battery

NiMH

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Thermoplastic

Mounting

Wall

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Emergi-Lite

Standard

CSA C22.2
CSA C22.2