Catalog No. : PREP1NW2L5ANEXRF/2LJ
Description:
UPC:
Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/277VAC, Voltage DC: 6V, NEXUS wireless system interface, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Premier Combination Pictogram Series |
Application |
Institutional, Commercial, Hospitality |
Specifications
Wattage |
50 W |
Voltage Rating |
120/277 VAC , 6 VDC |
Battery Runtime |
30 minutes |
Battery |
Lead-calcium |
Lamp Type |
MR16 LED |
Number Of Lamps |
2 |
Legend |
On |
Material |
Thermoplastic |
Mounting |
Wall |
Color |
Factory White |
Lamp Wattage |
6 W |
Classifications
Brand Name |
Emergi-Lite |
Standard |
CSA |
Dimensions
Size |
12-3/8 Inches Height x 17 Inches Width |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |