Catalog No. : PREP1NW2-H5AUD32LJ
Description: 12V PLSTC EM LED PICTO CMB AD TD15
UPC: 787321141420
Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, 120/277VAC, diagnostics, audible, time delay (15 minutes), Battery Type: NiMH, Battery Wattage (W): 50, Voltage DC: 12V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Height of 11.25 inches (0.937 ft, 285.75 mm., 28.575 cm, 0.286 m), Length of 17 inches (1.417 ft, 431.8 mm., 43.18 cm, 0.432 m), Width of 3.375 inches (0.281 ft, 85.725 mm., 8.573 cm, 0.086 m), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.