text.skipToContent text.skipToNavigation

Catalog No. : PRE2W3L2NEXRFD32LA

Description:  PRE2W3-L2NEXRFD3/2LA

UPC: 782683570901

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 25W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Legend Colour: red, NEXUS wireless system interface, time delay (15 minutes), self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting