text.skipToContent text.skipToNavigation

Catalog No. : PRE2W3-L5A/2LG

Description:  12V PLSTC EM LED COMBO DF LED-MR16

UPC: 782683385161

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 50, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Legend Colour: red, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting