Catalog No. : PRE1W3-L5/2LA
Description: 6V PLSTC EM LED COMBO LED-MR16
UPC: 782683387240
Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Legend Colour: red, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- One-pack combination of battery unit and exit sign, a compact and contemporary design
- Exit sign module illuminated by long-life AllnGaP red LEDs
- Remote load capacity, up to 92Watts
- Sealed, maintenance-free, Lead-Calcium or Nickel-Metal-Hydride batteries
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.