text.skipToContent text.skipToNavigation

Catalog No. : PRE1W3-H5AUD/2LG

Description:  12V PLSTC EM LED COMBO UNIT ADNA

UPC: 782683559494

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, Battery Type: NiMH, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Legend Colour: red, diagnostics, audible, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting