text.skipToContent text.skipToNavigation

Catalog No. : PRE1W2-H5A/2LI

Description:  12V50W PLASTIC CMBO C/W 5W LED MR16

UPC: 782683545992

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, Battery Type: NiMH, Battery Wattage (W): 50, 120/277VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Legend Colour: red, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting