text.skipToContent text.skipToNavigation

Catalog No. : PRE1NW2-L5/2LA

Description:  6V PLSTC EM LED COMBO UNIT

UPC: 782683545930

Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/277VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Legend Colour: red, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting