Catalog No. : PR60M2LB-DA
Description: 6V60W PLASTIC BATT UNIT 5W-LED AD
UPC: 782683570246
Housing Colour: white, Powerpack: 6V-60W, lead-calcium, two heads, MR16 LED, 6V-5W, diagnostics, audible, Battery Wattage: 60W, Voltage DC: 6V, 120/277VAC, self-powered, two lamps, Lamp Voltage: 6V, Lamp Wattage: 5W, wall mount, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.