text.skipToContent text.skipToNavigation

Catalog No. : PP-PLUS10000SN9

Description:  INSERT TAG PROFILE WHT

UPC: 786209671974

PP Plus Flat Profile for Marker Sleeves - Width 10.2mm, Packaging Compact Disc 17m, Color White, Application Entrelecs Terminal Blocks
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Width

0.4 in , 10.2 mm

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD