text.skipToContent text.skipToNavigation

Catalog No. : PP-PLUS09000SN9

Description:  INSERT TAG PROFILE WHT CD

UPC: 786209671943

PP Plus Flat Profile for Marker Sleeves - Width 9.0mm, Packaging Compact Disc 17m, Color White, Application PM-20, PTM20, PS
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Width

0.35 in , 9 mm