text.skipToContent text.skipToNavigation

Catalog No. : PP-PLUS06300SN9

Description:  INSERT TAG PROFILE WHT CD

UPC: 786209671912

PP Plus Flat Profile for Marker Sleeves - Width 6.3mm, Packaging Compact Disc 17m, Color White, Application Phoenix Contact Terminal Blocks, UT2.5, UUTB25., ST4, DT2.5, QTC, DTI2.5,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Width

0.25 in , 6.3 mm