text.skipToContent text.skipToNavigation

Catalog No. : PP-PLUS04600SN9

Description:  INSERT TAG PROFILE WHT 4.6MMX17M CD

UPC: 786209649188

PP Plus Flat Profile for Marker Sleeves - Width 4.6mm, Packaging Compact Disc 17m, Color White, Application Phoenix Contact Terminal Blocks, UT2.5, UUTB25., ST4, DT2.5, QTC, DTI2.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Application

For MTX-MK1

Specifications

Background Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Width

0.18 in , 4.6 mm