text.skipToContent text.skipToNavigation

Catalog No. : POZ06000SN4

Description:  POZ PROFILE 3.2-4.0MM 3.5M YEL

UPC: 786210180380

Wire/Cable Label, Closed Oval Spring Action Profiles, Zerex Halogen Free, Diameter 3.2 to 4.0 mm, Area 2.5 mm2, Diameter .126 to .157 inch, Fits AWG Sizes #13 to #11. Continuous Tubing. Color Yellow.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Special Features

Zerex Halogen Free

Specifications

Color

Yellow

Classifications

Brand Name

Thomas & Betts

Dimensions

Wire Size

13 10 11 AWG

Diameter

3.2 to 4.0 mm