text.skipToContent text.skipToNavigation

Catalog No. : POST-12B.50

Description:  CONDUIT MWALL FINE PP NW12 50M BLK

UPC: 786209968449

For more info visit:  tnb.ca.abb.com/en/
  • Excellent reversed bending performance
  • Very good insulating characteristics
  • Free from halogens and cadmium
  • Good impact resistance
  • Good resistance against strong acids
  • Robotic
  • For dynamic applications in robotics and automation

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyolefin

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Outside Diameter

0.62 in

Inside Diameter

0.47 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here