text.skipToContent text.skipToNavigation

Catalog No. : POHG-48S.30

Description:  CONDUIT VFLEX FINE PP NW48 30M GRY

UPC: 786209968388

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Applications with the Highest Fire Safety Performance Requirements

Specifications

Flexibility

Very High

Material

Specially Modified Polyolefin

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here